It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

Process Monitoring System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Process Monitoring System has been discontinued and is no longer available for sale.

Independent monitoring system to enable real-time online performance and operating overview of all Wallace & Tiernan® disinfection systems installed on a single screen

  • Independent system for reliable operation
  • Appealing visualization using web trend charts

The Process Monitoring System allows the facility staff an overview of all installed Wallace & Tiernan® disinfection systems including a complete water chemistry status as it relates to disinfection on a single screen. All disinfection systems can be visualized through Web or WIFI capable devices such as PC’s, laptops, tablets or smartphones. Functionality includes not only read but also write commands allowing the user to make important changes to any of the connected systems via a remote but password protected access. The Process Monitoring System device automatically creates monthly files for each device that is connected to the bus. These files are updated on a daily basis and can be downloaded via the web interface or copied directly from the memory card.

  • Data visualization using an integrated web server
  • Remote device configuration and maintenance
  • Access only by authorized users
  • Archive files remotely accessible
  • Secured E-mail function for scheduled status reports or event-driven mails triggered by preconfigured alarms
  • Data archiving to memory card

  • User-friendly web interface with four user levels
  • No special operating software/no software license required
  • Smartphone-capable via WIFI or Internet (External USB port for wireless connection via a WIFI enabled USB stick)