See All Disinfection Process Analyzers & Controllers

OPC-Server Software

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Flexible and transparent software system enabling measurement and control systems data access

  • Simple connection to visualization systems
  • Integration of different field bus systems possible

The OPC-Server is a software from Wallace & Tiernan® systems and is designed for data exchange with superimposed systems supporting every Wallace & Tiernan RS 485 bus compatible system. Data exchange is bidirectional, this means the OPC client can both read and write process data; process parameters can be changed from the visualization level. Access to the Wallace & Tiernan RS 485 bus system takes place via a free serial port of the computer on which the OPC-Server application is running.

  • No time consuming programming of drivers
  • Easy implementation by self-executing installation
  • Flexible and efficient access to process data of the Wallace & Tiernan​® measurement and control units

Specifications