Enable high contrast mode
See All On-Site Hypochlorite Generation Systems (OSEC)

OSEC® B-Plus On-Site Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

OSEC® B-Plus system is a fully automated, modular On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on bipolar electrode technology

  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment
  • Highest process efficiency yields fast return on investment (ROI)

The OSEC® B-Plus system generates a 0.8 % sodium hypochlorite solution through the electrolysis of brine, consuming only water, salt and electricity. By producing hypochlorite on-site and on-demand, the system eliminates concerns associated with transportation and storage of chlorine gas or commercial sodium hypochlorite solutions, making it ideal for any medium to large scale application requiring chlorination.

  • Robust engineered cell design
  • Compact footprint
  • Fully-tested, complete system
  • Immediate access to all components
  • High end, wide screen displays with fast and secure controller PLC
  • Certified to NSF/ ANSI 61 Drinking Water

  • Reliable operation minimizes maintenance and reduces the risk of potential downtime
  • Compact modular approach ideal for chlorine conversions and OSHG retrofits
  • Configurable system provides complete solution to seamlessly integrate into a treatment facility

Specifications