It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All On-Site Hypochlorite Generation Systems

OSEC® B1 On-Site Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

OSEC® B1 system is a configurable, packaged On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on monopolar electrode technology.

  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment
  • Ease of remote Installation and maintenance through the simple yet robust design

The OSEC® B1 system generates a <1% sodium hypochlorite solution through the electrolysis of brine, consuming only water, salt and electricity. By producing hypochlorite on-site and on-demand, the system eliminates dependence on commercial chlorine suppliers and the problems inherent in the transport and handling of bulk hypochlorite. Additionally, OSEC B1 systems can significantly lower operating costs, as well as disinfection by-products compared to the use of bulk hypochlorite. Operation is completely automatic, making the OSEC B1 Series systems ideally suited for remote or unmanned locations.

  • The robust electrolyzer design built to last for remote environments.
  • Major generator components are pre-piped and mounted in a simple packaged system design
  • Inter-stage, positive removal of Hydrogen gas by-product
  • PLC-based control panel with graphic interface for operator convenience

  • Economical and Reliable operation minimizes maintenance and reduces the risk of potential downtime
  • Long life anodes with a industry leading warranty keeps the unit operating efficiently longer

Specifications