It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All On-Site Hypochlorite Generation Systems

OSEC®L On-Site Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The OSEC® L system is a fully automated and pre-packaged low-capacity On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on disposable bipolar electrode technology

  • Inherently safe system design protects the user through the life of the product and eliminates contact with chemicals
  • Push-button operation with long service intervals reduces maintenance needs and reduces downtime and allows the system to run autonomously.

The OSEC® L On-Site Hypochlorite Generation System is a proven, safe alternative to chlorine, commercial bleach, and chlorine tablets, delivering safe, efficient, reliable disinfection without the need for transport of chlorine gas, bulk Hypo or acid cleaning. The OSEC L is a compact generation system that produces a sodium hypochlorite solution through the electrolysis of brine, consuming only water, salt and electricity. Operation is completely automatic, making the OSEC L Series systems ideally suited for remote or unmanned locations.

  • Packaged industrial design with Robust engineered cell design
  • Fully automated and integrated control panel with Touch-screen Operator Interface
  • Sleek innovative design provides aesthetically pleasing product with minimal footprint
  • No acid cleaning required - electrolyzer cell is easily replaced
  • Minimal annual maintenance.
  • Certified to NSF/ANSI 61 Drinking Water

  • 50% smaller footprint than other on-site generators and wall mounting ability allows for unique space saving configurations.
  • "Plug and Play" design making installation simple, even in remote locations
  • Real time monitoring of material flows and process parameters allows for minimal maintenance and operating confidence

Specifications