It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ozone Systems

Pacific Ozone™ G Series Ozone Generator Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pacific Ozone™ G Ozone Generators are compact and rugged, air-cooled ozone gas generators. They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Low Operating Cost
  • Compact Package
  • Simple Install and Integration
  • Ideal for Upgrading Existing Systems
  • Ozone Production: grams/hr 18.00-70.00
  • Design: Generator

The G Series Ozone Generators are compact, rugged, and cost-effective. G Series can be easily integrated into an existing system or used to build a new system. These air-cooled ozone generator units are designed to meet the most demanding industrial needs and process requirements. Powerful and compact, the G Series offers a full range of ozone production options in a single package, from 18 to 70g/h.

The standard design configuration is a robust stainless-steel enclosure with the easy to use Digital Classic Panel Interface (DCPI). The lower cost ECO configuration is a Polycarbonate enclosure with the simplified, yet safety oriented Classic Panel Interface (CPI).

  • Corrosion Resistant Stainless Steel or Polycarbonate Enclosures
  • Air-Cooled FPT Titanium Reactor Cells 
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • Remote 4-20mA Ozone Control
  • Full Safety Features, Over-temp, Flow Loss, Fault Protection
  • Visual Ozone Indication

  • Energy Efficient – Low Operating Costs
  • Compact Footprint – Wall- Mountable Package
  • Simple Installation and Integration
  • Ideal for Upgrading Existing Systems

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications