It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

See All Gas Feed Systems

Series 50-200 Evaporator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Wallace and Tiernan® Evaporator Series 50-200 is an electrically heated, immersed tank-type heat exchanger. It is necessary wherever the required rate of gas withdrawal cannot be satisfied by direct connection to multiple containers

  • Pre-piped , pre-wired supply.
  • Easy to install - shipped completely assembled
  • Complete auto-operation & monitoring of operating parameters, icluding level , temperature & pressure (equipment mounted control panel)

The latent heat of evaporation limits gas withdrawal from containers - an evaporator is necessary wherever the rate of gas withdrawal from multiple containers is not fast enough to keep with process demand requirements.

  • Nema® 4 control panel with fused disconnect switch
  • Automatic pressure relief of gas outlet and liquid inlet included as complete pre-wiring of all electrical components
  • Conforms to ASME code and Chlorine Institute recommendations
  • External water heater to the water bath to eliminate possible hot spots
  • Standard gas and temperature gauges, high and low alarm switches for temperature and low water level
  • The pressure cylinder and water bath tank are cathodically protected against corrosion