See All Gas Feed Systems

Vacuum Type Remote Switchover

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Remote vacuum switchover unit which ensures uninterrupted chlorine dosing by delivering a continuous supply

  • Non-isolating switchover for complete gas withdrawal
  • Switchover is automatic and does not require operator's attention

The Series 55-410 remote vacuum switchover unit is designed to provide unattended automatic switchover to a fresh gas supply when the on-line supply is exhausted. This remote-mounted unit provides for vacuum manifolding of multiple gas containers for high capacity feed rates up to 20 kgs/hr (1000 ppd) of chlorine or its equivalent. The unit is installed in the vacuum gas feed line between separate banks of vacuum regulating valves and the gas control unit of a new existing gas feed disinfection system.

  • Manual release handle allows for manual switchover
  • Easy-to-read icons indicate operating status (55-400 model only)
  • Wall or panel mounting for operator convenience
  • Suitable for use with chlorine, sulfur dioxide and ammonia

Specifications

Related Products