See All Gas Feed Systems

E-2000 Evaporator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Water-immersed tank heat exchanger specifically designed for the conversion of liquid chlorine to a gaseous state.

  • Thermostatically controlled water temperature
  • Safe design - electrical interlock of all safety arrangements and automatic pressure reducing and shut-off valve protects gas feeder from liquid entry

The latent heat of evaporation limits gas withdrawal from containers - an evaporator is necessary wherever the rate of gas withdrawal from multiple containers is not fast enough to keep with process demand requirements.

  • Vaporizing chamber is TUV certified & designed for the test pressure of 60 bar
  • Housed in a two piece FRP cabinet allowing easy removal and free access to all components for service
  • Separate wall mounting PLC based control panel provides the process visualization, level & temperature control of water bath
  • Monitoring inlet / outlet of gas pressure
  • Touch Panel with animated process panel

  • Both gas chamber and water-bath tank are cathodically protected by three magnesium anodes against corrosion from the hot water
  • Reduction in the number of gas cylinders / containers employed, saving space and handling
  • This evaporator can also be adapted for handling other gases such as sulphur dioxide.

Specifications