Enable high contrast mode
See All Gas Feed Systems

Kent V2000™ Gas Feed System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Wall mounted gas chlorinator for high feed rate applications supplied on a pre-mounted, space saving backboard

  • High capacity chlorinator in a space saving, wall-mounted configuration
  • Integrally mounted automatic control valve option

The Kent V2000™ wall-mounted chlorinator has a capacity of up to 60kg/h and its pre-mounted backboard can be conveniently sited, making it ideal for applications where space is at a premium but higher feed rates are required. In addition to chlorine feed, the Kent V2000 chlorinator can also be used as a Sulphur dioxide, ammonia, or carbon dioxide gas feeder.

  • Large 250mm scale flowmeter for optimum accuracy
  • Also available for feeding ammonia, Sulphur dioxide, or carbon dioxide
  • 4-20mA non-inferential output option
  • Turn Down Ratio of 20:1 for Manual & Auto operation
  • Floor-standing cabinet option also available

  • All-vacuum operation using reliable V-notch gas flow control
  • Check device for back flood protection upon injector shutdown
  • The 20 :1 turn down ratio helps to address Min Max flow rates without any field adjustment

Specifications