It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Anaerobic Systems

ADI® AnDGF

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Anaerobic Treatment Process using Dissolved Gas Flotation (DGF) process as pretreatment

  • Smaller footprint
  • Less operator intensive
  • Lower power and sludge handling requirements
  • Potential for energy production

ADI®-AnDGF is a contact anaerobic biological pre-treatment system that uses a dissolved gas flotation (DGF) system for the clarification of biological solids and removal of product solids and O&G. The biological solids are returned to the contact anaerobic reactor to maintain treatment levels in the reactor.

  • Pretreatment with of wastewater with high BOD concentrations (> 2,000 mg/L)
  • Wastewater that contains moderate to high levels of product TSS and O&G that ordinarily would require physical/chemical pretreatment prior to anaerobic treatment

  • Save on energy costs
  • Low energy consumption design
  • Significantly less energy-intensive than aerobic systems
  • Recover energy from biogas to reduce plant’s fossil fuel usage
    • Eliminate wastewater surcharges
    • Reduce or eliminate chemical usage

  • Continuously meet discharge requirements
  • Convert organic waste to recoverable green energy (heat and power)
  • Waste sludge suitable for land application as liquid fertilizer due to high nutrient content
  • Improve local and global water security

  • Yields higher quality effluent than other anaerobic processes
  • Does not require difficult to maintain granular sludge or expensive media
  • Has a much lower sludge yield (up to 90% less) than aerobic processes
  • Requires considerably less electricity (up to 95% less) than an aerobic process
  • Can better sustain slug loading than an aerobic system
  • Produces higher solids sludge (up to 8%), lower sludge volume than other biological processes
  • Produces methane-rich biogas, use-able as a plant energy source

  • Few equipment and moving parts results in low maintenance requirements
  • Minimal operator attention
  • Flexible sludge wasting program
  • Data trending for process control
  • Cover provides easy access for sampling and maintenance

Specifications