Enable high contrast mode
See All SeHAWK®

SeHAWK® Mobile Bioreactor

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The first leasable solution for advanced biological treatment to mitigate selenium, nitrate and metals for ash pond dewatering, agriculture runoff, mine impacted waters, municipal water, FGD wastewater.

The SeHAWK Mobile bioreactor utilizes an all-inclusive, trailer mounted approach for selenium, nitrate, and metals treatment. This offering expedites project timelines and provides a solution that is both effective and easily removed upon completion of the project.

The SeHAWK Mobile equipment package is tailored to each customer’s specifications and needs. All components arrive skid or trailer mounted to streamline onsite construction. With each installation, Frontier provides complete commissioning service, operational support, and required consumables to ensure optimal performance.

 

Built For Performance

Featuring full process automation, remote operation capabilities, and robust construction, the SeHAWK® Mobile delivers the sophistication and quality expected from a permanent treatment installation in a transportable package. All units are designed for a variety of terrain and weather.

Mobile treatment equipment options include, but are not limited to:

  • SeHAWK bioreactors
  • Ultrafiltration
  • Reverse Osmosis
  • Filtration
  • Metals Precipitation
  • Clarification

 

Flow Range 100 - 2000 gpm
Equipment Dimensions 48' L x 30' W x 18.5' H
Power Requirement 150 A @ 480 V / 3 ph / 60 hz
Selenium Removal Efficiency  Greater than / Equal to 95%

 

Specifications