It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

LX-X Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Produces high purity water for industrial use

The Ionpure® LX-X industrial modules produce high purity water through electrodeionization for a wide range of industrial applications. LX-X modules consistently deliver maximum reliability and superior performance for power, HPI/CPI, general electronics, food and beverage and laboratory applications without regeneration downtime.

  • Double O-ring seal guarantees leak-free operation
  • Continuous production instead of batch, with consistent quality
  • Superior electrical isolation
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Continuous operation
  • Wetted materials of construction comply with NSF 61 requirements

  • Generates mixed-bed quality deionized water without the use of chemicals
  • Significantly lower operating costs, than conventional ion exchange
  • No need for acid/caustic, neutralization system or exchangable DI tanks

  • ​​Product Flow Min. GPM (m3/hr): 1.0 (0.22)
  • ​​Product Flow Nominal GPM (m3/hr): ​2.0 (0.44)
  • ​​​Product Flow Max. GPM (m3/hr): 3.0 (0.67)

  • ​​Product Flow Min. GPM (m3/hr): 2.5 (0.55)
  • ​​​Product Flow Nominal GPM (m3/hr): 5.0 (1.1)
  • ​​Product Flow Max. GPM (m3/hr): ​7.5 (1.65)

  • ​Product Flow Min. GPM (m3/hr): 4.5 (1.1)​
  • ​​Product Flow Nominal GPM (m3/hr): ​9.0 (2.0)
  • ​​Product Flow Max. GPM (m3/hr): 13.5 (3.1)​

  • ​Product Flow Min. GPM (m3/hr): 6.3 (1.4)​
  • ​​Product Flow Nominal GPM (m3/hr): 12.5 (2.8)​
  • ​​Product Flow Max. GPM (m3/hr): 18.8 (4.2)​

  • ​Product Flow Min. GPM (m3/hr): 7.5 (1.65)​
  • ​​Product Flow Nominal GPM (m3/hr): 15.0 (3.3)​
  • ​​​Product Flow Max. GPM (m3/hr): 22.5 (5.1)

  • ​Product Flow Min. GPM (m3/hr): 11.3 (2.55)​
  • ​​Product Flow Nominal GPM (m3/hr): ​22.5 (5.1)
  • ​​​Product Flow Max. GPM (m3/hr): 33.8 (7.67)

Specifications