Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

Ionpure® LX-X Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Produces high purity water for industrial use

The Ionpure® LX-X industrial modules produce high purity water through electrodeionization for a wide range of industrial applications. LX-X modules consistently deliver maximum reliability and superior performance for power, HPI/CPI, general electronics, food and beverage and laboratory applications without regeneration downtime.

  • Double O-ring seal guarantees leak-free operation
  • Continuous production instead of batch, with consistent quality
  • Superior electrical isolation
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Continuous operation
  • Wetted materials of construction comply with NSF 61 requirements

  • Generates mixed-bed quality deionized water without the use of chemicals
  • Significantly lower operating costs, than conventional ion exchange
  • No need for acid/caustic, neutralization system or exchangable DI tanks

  • ​​Product Flow Min. GPM (m3/hr): 1.0 (0.22)
  • ​​Product Flow Nominal GPM (m3/hr): ​2.0 (0.44)
  • ​​​Product Flow Max. GPM (m3/hr): 3.0 (0.67)

  • ​​Product Flow Min. GPM (m3/hr): 2.5 (0.55)
  • ​​​Product Flow Nominal GPM (m3/hr): 5.0 (1.1)
  • ​​Product Flow Max. GPM (m3/hr): ​7.5 (1.65)

  • ​Product Flow Min. GPM (m3/hr): 4.5 (1.1)​
  • ​​Product Flow Nominal GPM (m3/hr): ​9.0 (2.0)
  • ​​Product Flow Max. GPM (m3/hr): 13.5 (3.1)​

  • ​Product Flow Min. GPM (m3/hr): 6.3 (1.4)​
  • ​​Product Flow Nominal GPM (m3/hr): 12.5 (2.8)​
  • ​​Product Flow Max. GPM (m3/hr): 18.8 (4.2)​

  • ​Product Flow Min. GPM (m3/hr): 7.5 (1.65)​
  • ​​Product Flow Nominal GPM (m3/hr): 15.0 (3.3)​
  • ​​​Product Flow Max. GPM (m3/hr): 22.5 (5.1)

  • ​Product Flow Min. GPM (m3/hr): 11.3 (2.55)​
  • ​​Product Flow Nominal GPM (m3/hr): ​22.5 (5.1)
  • ​​​Product Flow Max. GPM (m3/hr): 33.8 (7.67)

Specifications