It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX30-CDIT & 15-CDIT Module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Produces high-purity water from a feed water nearly two times worse than typical CEDI products

  • Significantly lower operating cost compared to conventional ion exchange systems
  • Guaranteed leak-free operation
  • Expanded CO2 removal capabilities

VNX-CDIT modules are unlike any other within the VNX family. These modules can tolerate up to 4 ppm feedwater hardness as CaCO3, up to 2 ppm feedwater silica as SiO2, and up to 100 μS/cm feedwater conductivity equivalent (FCE). To put it simply, these modules are optimized to provide high-purity water typically from a single-pass reverse osmosis (RO) feedwater supply with up to 90% recovery. Other modules, like the VNX-55, are limited to 1 ppm feedwater hardness, 1 ppm feedwater silica, and 40 μS/cm FCE.

  • 4 ppm as CaCO3 max feed water hardness
  • 2 ppm as SiO2 max feed water silica
  • Expanded CO2 removal capabilities
  • In most cases can operate on single pass RO permeate
  • Thin cell technology optimized for feed water hardness tolerance
  • No need for acid/caustic, neutralization systems or tank exchanges
  • Junction box for convenient and safe power connections
  • Available as 30 gpm (6.8 m³/h) or 15 gpm (3.4 m³/h) nominal flow rates

  • Product Flow, minimum gpm (m³/h): 7.5 (1.7)
  • ​Product Flow, nominal gpm (m³/h)​: 15 (3.4)
  • ​Product Flow, nominal gpm (m³/h)​: 22.5 (5.1)

  • Product Flow, minimum gpm (m³/h): 15 (3.4)
  • ​Product Flow, nominal gpm (m³/h)​: 30 (6.8)
  • ​Product Flow, nominal gpm (m³/h)​: 45 (10.2)