Enable high contrast mode
See All Big Blue Sediment

Axeon Cartridge 10 INCH MELT BLOWN POLYP

Material: W2T499830
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Axeon SDF-Series sediment depth filters provide an economical and high quality option for numerous pre- and post- filtration applications.

  • Model number: Axeon 200635
  • Length: 9-3/4"
  • Diameter: 4-1/2"
  • Micron rating (Nom.): 5
  • Temperature rating: 40F to 145F (4.4C to 62.8C)
  • Clean filter pressure drop: < 1 psi @ 10 gpm

Axeon 4.5" diameter SDF sediment filters feature a multi-stage depth filtration design that allows for four separate layers of micron filtration. These filters are engineered to create an outside-in flow that allows the outmost layer to capture larger sized particles and the inner layer to capture the stated micron rating of the filter. This results in a much lower pressure drop when compared to other conventional sediment filters. In addition, the trapping of various sized particles layer-by-layer provides a higher dirt holding capacity than standard spun polypropylene and string wound cartridge.

200635

  • Manufactured from 100% pure polypropylene fibers
  • Surfactant, binder and adhesive free
  • Graded density for higher dirt holding capacity
  • High chemical resistance
  • Outside-in flow technology
  • Four layers of step-by-step micron filtration
  • Minimal pressure drop
  • Certified to NSF Standard 42 FDA Listed Materials