Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter CCBC 1 Micron

Material: W2T148296
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek CCBC-10 Cartridge are highly effective at reducing unwanted taste and odor, including chlorine taste and odor, from potable drinking water. They are equally effective at reducing fine sediment. 

  • Length: 9-3/4"
  • Diameter: 2-7/8"
  • Micron Rating (Nom.): 1
  • Filter Media: Water-Washed Coconut Based Carbon
  • End Caps: Polypropylene
  • Inner/Outer Wraps: Polyolefin
  • Netting: Polyethylene
  • Gaskets: Buna-N
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Clean Filter Pressure Drop: 3.3 psi @ 1 gpm (0.23 bar @ 3.8 L/min)
  • Estimated Capacity: >20,000 gallons @ 1 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

CCBC-10 cartridges are manufactured using a patented process and are made from a water washed, coconut-carbon formulation. This process and media yields a cartridge with high chlorine taste and odor reduction capacity. These cartridges are protected by Endurawrap, a uniquely Formulated polyolefin bilaminate pre-filter, designed to significantly increase the useful life of the cartridge by trapping sediment that typically plugs carbon block cartridges. They are an ideal choice for a wide range of residential, food service, commercial, and industrial applications. They also make excellent polishing filters or prefilters in applications requiring fine filtration and high capacity.

155713-43

  • Water-washed coconut-carbon formulation
  • Enhanced dirt-holding capacity
  • Premium high capacity bad taste and odor, and chlorine taste & odor reduction
  • Economically priced

Specifications