Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter CFB 10 Micron

Material: W2T361026
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek CFB-10 cartridges provide the effective chlorine taste and odor reduction found in traditional carbon block media while offering excellent sediment reduction capabilities. 

  • Length: 9-3/4"
  • Diameter: 2-7/8"
  • Micron Rating (Nom.): 10
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Gaskets: Santoprene
  • Temperature Rating: 40F to 180F (4.4C to 82.2C)
  • Clean Filter Pressure Drop: 3 psi @ 1 gpm (0.2 bar @ 3.8 L/min)
  • Estimated Capacity: 5,000 gallons @ 1 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

CFB Series products are a modified molded block created by use of Pentek's proprietary Fibredyne technology. This technology creates a unique filter media by attaching powdered activated carbon onto a cellulose-free synthetic fiber matrix. The result is a single cartridge that combines the benefits of both a sediment filter and a carbon block into a single cartridge. Fibredyne's carbon block technology also offers up to two times the chlorine taste & odor reduction and dirt-holding capacity of traditional blocks. Replaces Pentek 255671-43 (W2T373848)

CFB-10