See All Liquid Phase Carbons

AquaCarb® Activated Carbon 1240CAT 27LB PB

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

AquaCarb 1240CAT 27LB PB is a high activity coconut shell based granular activated carbon that has been modified to provide enhanced catalytic properties. This hard, attrition-resistant, high surface area carbon retains its pore structure to remove compounds such as disinfection by-products like TCE, PCE, MTBE, and other trace level organics from potable, waste and process water, while adding the catalytic functionality that is required for applications involving oxidation, reduction, and decomposition reactions. 

  • Standard package is 27 lbs. / bag (1.0 cuft.)
  • 48 bags / pallet
  • Particle size is 12 x 40 mesh

AC1240CATPB27

  • Coconut /NSF Standard 61 classified for use in potable water applications
  • Liquid phase applications involving catalytic reactions including:
    • Hydrogen peroxide decomposition
    • Hydrogen sulfide oxidation
    • Chloramine decomposition/reduction

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.