Enable high contrast mode
See All Ultrafiltration Membranes

Suez PW4040F30 Polyether Sulfone UF Membrane

Material: W2T540707
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The P-Series family of polyether sulfone ultrafiltration membrane elements are characterized by a 20,000 molecular weight cut-off and greater than 96% rejection of Cytochrome-C (13,300 MW pro-tein). PW Elements are used For pretreatment of process water, post treatment of ultrapure water and For the removal of organics.

3050051

Specifications