Enable high contrast mode
See All Non-Electric Flow Meters

Axeon Acrylic Flow Meter 1-5 GPM w/o Valve

Material: W2T439441
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
1/4" FNPT or 1/2" MNPT. Axeon Water water flow meters are durable and high quality acrylic body meters with polypropylene connections and 316SS guide and float. All flow meters have an easy to read scale which has been silk-screened onto the one piece injected molded body. Models with integrated 316SS needle valves also available.

200898

  • Solid one piece injection molded acrylic body
  • Stainless steel float and internals
  • Calibrations in GPM and LPM
  • Individually packaged
  • 100% tested
  • Silastic® O-rings
  • Polypropylene connections
  • Maximum pressure 150PSI 
  • Temperature rating 120°F
  • Accuracy ±5%