See All Digital Flowmeters

Pulsafeeder Water Meter MTR613

Material: W2T855618
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder Turbine Meters operate continuously with exceptional accuracy. Each Meter incorporates a highly efficient horizontal turbine that essentially floats on the water. The turbine is attached to a tungsten steel shaft riding in jewel bearings. The rotation of the turbine is transmitted through a magnetic drive to a sealed odor meter register. The cast-iron main case of the turbine meter is coated with a special anti-corrosive material. The turbine meter has a contact rating of 24Vdc or Vac at 100mA.

  • Product Number: MTR613
  • Pressure: 200 psi / 14 bar Operating
  • Temperature: Cold Water: 105F / 40C Max
  • Connection Size: 3" Flange
  • Gallons Per Contact (GPC): 1000 GPC

MTR613