See All Pressure Gauges

Pressure Gauge, Sanitary 3A, 3

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Pressure Gauge with patented PowerFlex

  • Adjustable True Zero Pointer indication ensures safety and process control
  • Autoclavable to 300F (149C)

  • Product Number: 351032SL15L100#
  • Accuracy: 300 series stainless steel
  • Diaphragm Material and Surface Finish: Electropolished 316L stainless steel 12-20RA
  • System Filling: Pharmaceutical/ Kosher USP grade glycerin (99.5% pure)