Enable high contrast mode
See All Rotary Vane Pumps

Procon Rotary Vane Pump 116N540F11XX

Material: W2T186803
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

PROCON's Series 6 is designed and built to meet your needs for higher flows. The flow rate capacity for this pump ranges from 300 to 660 gallons per hour at 250 psi. This series pump is available only in bolt-on style. No integral relief valve is available. 

Specifications

  • NSF Standard 169 Listed (1.5% Max Lead)*
  • Capacity: 300 to 660 GPH
  • Nominal Speed: 1725 RPM
  • Typical Horsepower Required: 1 to 2
  • Maximum Discharge Pressure: 250 PSI
  • Rotation (Viewed from Nameplate): Clockwise
  • Dry Weight: 15 lbs
  • Dimensions: 5" x 5.38" x 4.81"
  • Self Priming (Water): 6 FT Maximum Lift
  • Port Size: 1" NPT Inlet and Outlet
  • Standard FDA grade nitrile elastomer

*Brass pumps are NSF listedfor potable water only. Stainless steel pumps are NSF listed for potable and carbonated water (nitrile elastomer only).

116N540F11XX