See All Rotary Vane Pumps

Procon Rotary Vane Pump CLP-ON

Material: W2T156681
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

PROCON's Series 2 pumps have the same features as the Series 1 except they do not have the integral strainer. Series 1, 2 and 3 are available in 11 flow rates: 15, 25, 35, 50, 60, 70, 80, 100, 110, 125 and 140 gallons per hour at 250 psi. Clamp-on mounting style is shown in the photo; bolt-on mounting is also available. 

Specifications

  • NSF Standard 169 Listed (1.5% Max Lead)*
  • Capacity: 15 to 140 GPH
  • Nominal Speed: 1725 RPM
  • Typical Horsepower Required: .25 to .50
  • Maximum Discharge Pressure: 250 PSI
  • Rotation (Viewed from Nameplate): Clockwise
  • Dry Weight: 2.5 lbs
  • Dimensions: 3.56" x 3.49" x 3.86"
  • Self Priming (Water): 6 FT Maximum Lift
  • Port Size: 3/8 NPT Inlet and Outlet
  • Standard FDA grade nitrile elastomer

*Brass pumps are NSF listed for potable water only. Stainless steel pumps are NSF listed for potable and carbonated water (nitrile elastomer only).

112B100F31XX