See All Antiscalants

Avista Antiscalant VITEC 8200 DIS 45LB PAIL

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Vitec 8200 liquid antiscalant and dispersant is free of phosphate and phosphonate. This all-polymer blend is compatible with all membrane types and is a multicomponent Formulation that provides a broad spectrum of scale precipitation prevention. It is typically applied to seawater and brackish systems producing industrial water, requiring biodegradable and phosphor Free product to meet discharge requirements. Vitec 8200 is approved for use in systems producing drinking water by NSF International under NSF/ANSI Standard 60. 

Performance Benefits:

  • Powerful against these and other types of scale: Calcium Carbonate (CaCO3), Calcium Sulfate (CaSO4), Barium Sulfate (BaSO4), Strontium Sulfate (SrSO4), Calcium Fluoride (CaF2) and Silica (SiO2)
  • Formulated with a crystal modification property that distorts inorganic salt crystal growth to reduce system fouling
  • Free of phosphate and phosphonate
  • Threshold scale inhibition at low dose rates allows economical system operation
  • Highly effective in a wide variety of feedwaters and pH ranges
  • Compatible with membranes from all major manufacturers

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

8200