See All Antiscalants

AWC A-108Fe Broad Spectrum Antiscalant

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

American Water Chemicals A-108Fe is a premium broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes. Designed for use with RO/NF feed water that contains high levels of iron in the ferric state (oxidized iron), and aluminum.

  • Model Name: AWC A-108Fe
  • Appearance: Pale yellow liquid
  • Odor: Characteristic
  • Solubility in Water: Complete
  • pH (as is) @ 25°: < 2. 0
  • Specific Gravity: 1.35 ± 0.05
  • Packaging: 5 gallon pail

AWC A-108Fe PAIL

  • Controls calcium carbonate scale formation without acid up to an CCSI of 2.6 and maintains good scale inhibition even in the presence of high levels of iron
  • Controls calcium sulfate, barium sulfate, strontium sulfate and silicate scales in waters with moderate scaling potential
  • Effectively disperses metal oxides and other inorganic particulates such as silt and clays
  • Stabilizes all metal ions to prevent metal hydroxide, metal phosphate, and metal silicate precipitation
  • Environmentally compatible and fully biodegradable
  • Certified by NSF to NSF/ANSI Standard 60