See All Chlorine Scavengers

Chlorine Scavenger, ANTICHLOR 427 500lb Drum

Unit of Measure #: DR
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
AntiChlor 427 is a modified, odorless liquid sodium bisulfite for mulation used to remove free and combined chlorine from reverse osmosis (RO) feedwaters. This food-grade chemical is stabilized to prevent off-gassing, making it ideal for indoor installations.

AntiChlor 427 liquid is also less prone to air oxidation than equivalent solutions and has a longer shelf life when compared to straight sodium bisulfate solutions. AntiChlor 427 removes chlorine more effectively than activated carbon and eliminates many of the issues associated with carbon beds, including bacterial growth and carbon fines in downstream feedwaters.

ANTICHLOR 427

  • A powerful, odorless dechlorinating agent that is more stable than typical sodium bisulfate liquids
  • Stabilized to prevent off-gassing, making it ideal for indoor use
  • Extremely economical when compared to other methods of chlorine removal and more effective than activated carbon
  • An ideal option for eliminating issues associated with carbon beds, including carbon fines in downstream feedwaters

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.