Enable high contrast mode
See All Coagulants

Coagulant ROQUEST 3000 475lb Drum

Unit of Measure #: LB
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
RoQuest® 3000 liquid coagulant contains a proprietary blend of organic polymers that works best on waters with hard silt based colloidal particulates. This multicomponent polymer coagulant is for mulated specifically for membrane use, including applications of particle-laden borehole sources or treated municipal supplies that are used for industrial or drinking water.

RoQuest 3000 is injected into the feed stream of multimedia and sand filters where it enhances filter performance by reducing turbidity and color to produce an improved filtrate that will reduce downstream reverse osmosis (RO) and nanofiltration (NF) membrane fouling. Best results are achieved with municipally treated feedwaters and raw waters that contain relatively low concentrations of particulates and organic color. In raw waters, the upper limits of turbidity and color for this product are 2.0 NTU and 10 units, respectively.

  • Filter-aid properties resist solids breakthrough in direct filter applications
  • Low dosage requirements and no minimum alkalinity
  • Internal biostat inhibits biological growth in the drum and feed tank
  • Effective over a wide pH range
  • Capable of producing RO quality feedwater in multimedia and sand filters
  • Compatible with polyamide and cellulose acetate RO membranes and Avista antiscalants, including Vitec® 3000, 3025, 5000, 5100 and 7000

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.