See All Membrane Cleaners

Membrane Cleaner AvistaClean L011 45lb Pail

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
AvistaClean® L011 liquid is a multicomponent, high pH buffered cleaner formulated to remove oil and grease that may be found in reverse osmosis (RO) systems used in waste water reuse applications. AvistaClean L011 is highly buffered to resist pH changes during the cleaning process, and contains a proprietary blend of buffers, low foaming surfactants and chelants to dissolve organic foulants and disperse colloidal particles.

  • A proprietary blend of buffers, low foaming surfactants and chelants to remove grease and oil Also effective on colloidal silica, clay, organic color, bacterial slime and formulated specifically for oil
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide and cellulose acetate membranes from all major manufacturers
  • Also effective on colloidal silica, clay, organic color, bacterial slime and formulated specifically for oil
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide and cellulose acetate membranes from all major manufacturers