See All Membrane Cleaners

Membrane Cleaner RoClean P111 90lb Carboy

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
RoClean P111 powder is a multicomponent, high pH buffered cleaner for mulated to remove biological fouling, humic and fulvic acids, organics, colloidal material, and clays from reverse osmosis (RO) and nanofiltration (NF) membranes. Where powder is preferred, RoClean P111 is successfully applied to systems operating on seawater, brackish water and waste water.

This product is temperature compensated to ensure that the cleaning solution remains in the effective pH range regardless of variations in solution temperature.RoClean P111 is certified by NSF International under NSF/ANSI Standard 60 for off-line use in drinking water systems. Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

  • A specialized blend of proprietary buffers to dissolve organic foulants and disperse colloidal particles
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide membranes from all major manufacturers