Enable high contrast mode
See All Static Inline Mixers

Koflo Static Mixer PVC 3/4 IN

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Size: 3/4"
  • Length: 9"
  • Minimum Flowrate (gpm): 0.75
  • Flowrate (gpm) 5 psi loss: 8.0

4-80-4-6-2