See All Static Inline Mixers

Static Mixer, Grey Schedule 80 PVC, 2-80-4-6-2

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Size: 2"
  • Length: 19"
  • Minimum Flowrate (gpm): 8.0
  • Flowrate (gpm) 5 psi loss: 44.0