Enable high contrast mode
See All Mixers / Agitators

Pulsafeeder Mixers / Agitator 20 HP, 55 Gallon Tank

Material: W2T157776
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pump Model Usage: 1/20 hp mixer for 55 gal. tank, 28" shaft, 115V/60Hz

Flange Mount: a steel flange with four stainless steel bolts for mounting the mixer directly over the shaft hole.