See All Ultrapure Grade Mixed Bed

DuPont AmberTec Resin MR-300 UPW (H/OH) MB [5CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberTec MR-300 UPW (H/OH) MB [5CF] 12018715 is an ultrapure water-grade, mixed resin recommended as a working or polishing mixed bed to complement 2-bed ion exchange or reverse osmosis systems. For DOWEX™ Monosphere™ MR-3 UPW H/OH, 128382.

AmberTec™ MR-300 UPW H/OH Ion Exchange Resin can be used as a regenerable mixed bed since the color difference and particle size difference will allow a visually good separation to achieve optimal regeneration. Very low ionic load to a regenerable mixed bed can occasionally lead to clumping, especially when the mixed bed is operated to a boron or silica break. An improvement in the manufacturing process of the anion component will eliminate cation/anion clumping under normal regeneration conditions. The ratio of anion to cation in AmberTec™ MR-300 UPW H/OH is volumetrically optimized to achieve maximum removal of boron and silica.

  • High purity
  • Anion rich for maximum boron and silica removal
  • Low TOC release
  • Long service time/high capacity
  • Separable and reusable in non-polishing applications

12018715

  • Regenerable, polishing mixed bed
  • Working mixed bed following reverse osmosis
  • Non-regenerable, polishing mixed bed