Enable high contrast mode
See All <4" Brackish Membranes

FilmTec™ TW30-4021 Low Energy Element (Dry)

Material: W2T150540
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Dow FilmTec TW30-4021 Tap Water reverse osmosis (RO) elements offer the highest quality water for small commercial systems purifying less than one gallon per minute (0. 2 m3/d) of RO water. 

  • Diameter: 4"
  • Length: 21"
  • Weight: 8 lbs
  • Active Membrane: 36 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Tape-wrapped Fiberglass
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 900 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

In addition to the highest quality water and the lowest energy costs, FilmTec membranes deliver savings by providing the industry's longest-lasting and most reliable performance.

TW30-4021

  • For use in commercial water treatment systems including food service, Medical and research institutions and the hospitality industry
  • High flux results in high yields
  • High rejection provides good water quality
  • FilmTec performance and quality
  • Previously part number ROSTW4021

80608

Specifications