Enable high contrast mode
See All 4" Brackish Membranes

FilmTec™ LC LE Pro-4040 RO Element (Dry)

Material: W2T911446
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ LC LE PRO-4040 (Dry) delivers high quality water at low pressure at harsh water conditions, using DuPont’s innovative, proprietary technology for low energy applications

  • Active Membrane: 94 ft²
  • Permeate Flow Rate: 2600GPD
  • Stabilized NaCl Rejection: 99.5%

12081512

  • Light industrial applications requiring good permeate quality.
  • Harsh feed water condition.
  • Drinking water – Refilling stations, Bottling plants, Hotels, Schools, Institutions etc.

  • Industry leading active area (94 sqft) which provides less fouling due to lower operating flux while still achieving higher flow.
  • Offers high salt rejection at low pressure in harsh water conditions.
  • Provides most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1 – 13) and chemical tolerance.