See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 440 R, 8 inch

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's brackish water RO membranes lower the cost of desalination by improving energy efficiency and productivity. 

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 440 ft²
  • Permeate Flow: 11,550 GPD
  • Salt Rejection: 99.6% 
  • Minimum NaCl Rejection: 99.5% 

These thin-film nanocomposite (TFN) membranes feature benign nanomaterials incorporated into the thin-film polyam-ide layer of a composite membrane. This innovative patented and patent-pending technology significantly increases membrane permeability while offering superior salt rejection. 

LG BW 440 R

South Korea

8421210000

  • Matches industry-standard flux and rejection
  • Easy to retrofit existing systems
  • Well suited for low-quality feed water or varying operating conditions

Specifications