See All 8" Brackish Membranes

FilmTec™ Eco Pro-440 Brackish RO Membrane (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ Eco Pro-440 (Dry) is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active area: 440 ft²
  • Permeate Flow: 12,625 GPD
  • Stabilized NaCl Rejection: 99.7% 

  • Offers high salt-rejection at low pressure
  • Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
  • Provides increased active area with the most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1-13) and chemical tolerance and the support of DuPont technical
    representatives

99040991

Specifications