is the minimum order quantity for this product. Please check quantity
and add to cart again.
FilmTec™ Eco Pro-400i is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges.
Active area: 400 ft²
Feed Spacer: 34 mil
Permeate Flow: 11,500 GPD
Stabilized NaCl Rejection: 99.7%
Offers high salt-rejection at low pressure
Achieves reduction of the fouling impact by minimized pressure drop
Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
Provides most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1-13) and chemical tolerance and the support of DuPont technical representatives
Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality