is the minimum order quantity for this product. Please check quantity
and add to cart again.
Hydranautics ESPA1 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have made ESPA their first choice For high productivity and salt rejection. ESPA1 membranes have long been the industry leaders, with the highest productivity and rejection available, producing up to 14,000 GPD. Enjoy up to 250% greater productivity per membrane area compared with conventional polyamide membranes, at the lowest cost per gallon produced. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.
Maximum Operating Temperature: 113F (45C)
Chlorine Tolerance: 0. 1 PPM
pH Range, Continuous Operation: 2-10
pH Range, Short Term Cleaning (30min): 1-12
Maximum Feed Water Turbidity (NTU): 1
Maximum Feed Water Silt Density Index (SDI): 5
Maximum Pressure Drop For Each Element: 10 psi
Maximum Feed Flow: 16 GPM