See All 8" Low Pressure Membranes

Suez AK Low Pressure RO Membrane AK8040F

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

A-Series proprietary thin-film reverse osmosis membrane elements are characterized by high flux and high sodium chloride rejection. 

  • Model: GE AK8040F
  • Product Number: 3039160
  • Length: 40"
  • Diameter: 8"
  • Active Membrane: 365 ft²
  • Membrane Type: Thin Film Composite
  • Outer Shell: Fiberglass Operating Pressure: 100 PSI
  • Maximum Pressure: 400 PSI
  • Permeate Flow Rate: 9,600 GPD
  • Nominal Salt Rejection: 99. 0%

AK HR low-pressure brackish elements are selected when high rejection and low operating pressures are desired. These elements allow significant energy savings since good rejection is achieved at operating pressures as low as 100 psig (689 kPa).

3039160

  • Maximum Operating Temperature: 122F (50C)
  • Chlorine Tolerance: 1000 PPM
  • pH Range, Continuous Operation: 4-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5