See All <4" Seawater Membranes

Toray Seawater RO Membrane TM810V

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Toray TM810V elements are fiberglass wrapped membranes used in industrial high TDS brackish water applications or seawater treatment systems. 

  • Model Name: TM810V
  • Length: 40"
  • Diameter: 4"
  • Feed Spacer: 28 mil
  • Active Membrane: 87 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 800 PSI
  • Maximum Pressure: 1200 PSI
  • Permeate Flow Rate: 1900 GPD
  • Nominal Salt Rejection: 99.8%

Toray Reverse Osmosis Elements are functional membrane elements with excellent quality and high performance developed with the polymer engineering expertise Toray has gained over the years. Toray Reverse Osmosis Membrane Elements are high rejection and high flux RO elements.

TM810V

  • For use in seawater treatment
  • Remove up to 99% of total dissolved solids
  • Remove dissolved impurities such as chloride, lead, chromate, fluoride, bacteria, and others
  • Includes one interconnector and brine seal

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: Not detectable
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 15 psi

Specifications