See All 8" Seawater Membranes

FilmTec™ SW30HRLE-440 Seawater RO Membrane (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Dow FilmTec SW30HRLE-440 elements offer sustainable lower lifecycle cost For medium and high salinity feedwaters by combining high rejection and low energy performance with the high active area and thick feed spacer of the Dow membranes. These membranes are effectively used in permeate staged seawater desalination systems without impairing the performance of the downstream stage. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

Model: SW30HRLE-440 Diameter: 8. 0" Length: 40" Weight: 40lbs Outer shell: Hard fiberglass Active Membrane: 440 ft2 Applied Pressure: 800 PSI Nominal Capacity: 8200 GPD Maximum Pressure: 1200 PSI Stabilized salt rejection: 99. 80% Stabilized boron rejection: 92. 0%

SW30HRLE-440

FilmTec's superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year Guaranteed active area of 440 square feet, maximizing productivity and enabling accurate and predictable system design and operating flux Wide 28 mil feed spacer to lessen the impact of fouling on pressure drop across a vessel and enhance cleaning effectiveness. Automated, precision fabrication with a greater number of shorter membrane leaves reduces the effect of overall fouling and maximizes element efficiency, lowering your cost of operation. FilmTec performance and quality Previously part number SW30HRLE-440

Specifications