See All 8" Seawater Membranes

FilmTec™ SW30HRLE-400 Seawater RO Membrane (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ SW30HR LE-400 elements offer very high productivity and rejection, enabling the lowest total cost of water for seawater desalination.

  • Model: SW30HRLE-400
  • Diameter: 8"
  • Length: 40"
  • Weight: 40lbs
  • Outer shell: Hard fiberglass
  • Active membrane surface area: 400 ft²
  • Applied Pressure: 800 PSI
  • Nominal Capacity: 7500 GPD
  • Maximum Pressure: 1200 PSI
  • Stabilized salt rejection: 99.75%
  • Stabilized boron rejection: 91.0%

FilmTec™ SW30HR LE-400 membranes enable systems to be designed and operated to optimize operating cost through lower energy consumption or to optimize capital cost through higher productivity at lower operating fluxes. These elements offer high performance over the operating lifetime without the use of oxidative post-treatments, like many competitive products. This is one reason FilmTec elements are more durable and may be cleaned more effectively over a wider pH range (1-12) than other RO elements.

279243

  • FilmTec's superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year
  • Highest NaCl and boron rejection to help meet World Health Organization (WHO) and other drinking water standards
  • Effectively used in permeate staged seawater desalination systems without impairing the performance of the downstream stage
  • Automated, precision fabrication with a greater number of shorter membrane leaves reduces the effect of overall fouling and maximizes element efficiency, lowering your cost of operation
  • FilmTec performance and quality
  • Previously part number CDRCSW30HRLE400

11002998

Specifications