See All 8" Seawater Membranes

Hydranautics Seawater RO Membrane SWC6-LD

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics SWC seawater desalination membranes are high productivity elements offering the highest levels of salt rejection and a consistently pure end product. 

  • Model: SWC6-LD
  • Length: 40"
  • Diameter: 8"
  • Weight: 33 lbs
  • Membrane Type: Thin Film Composite
  • Active Membrane Area: 400 ft2
  • Feed Spacer: 34 mil
  • Permeate Flow Rate: 6000 GPD - 12,000 GPD
  • Applied Pressure: 600 PSI - 800 PSI
  • Maximum Pressure: 1200 PSI
  • Stabilized Salt Rejection: 99.6% - 99.8%
  • Typical Boron Rejection: 83.0% - 91.0%

Membrane Formulations are designed to accommodate varying levels of seawater salinities worldwide with reliable field-proven performance. The SWC6-LD offers the same performance as the SWC6 with additional low fouling characteristics and superior salt and boron rejection with low operating pressures. SWC6-LD membranes feature Hydranautics LD Technology - high performance RO technology that helps reduce fouling from colloidal particles and biological growth. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved for drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings.

SWC6-LD

  • Maximum Operating Temperature: 113F (45C)
  • Maximum Feed Flow Rate: 75 GPM
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-11
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi

Specifications