See All <4" NF Membranes

Suez D Series High Rejection NF Membrane DK4040F30

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The D-Series family of proprietary thin-film nanofiltration membrane elements is characterized by an approximate molecular weight cut-off of 150-300 Dalton For uncharged organic molecules. Divalent and multivalent anions are preferentially rejected by the membrane while monovalent ion rejection is dependent upon feed concentration and composition. Since monovalent ions pass through the membrane, they do not contribute to the osmotic pressure, thus enabling D-Series nanofiltration membrane systems to operate at feed pressures below those of RO systems.

Model: GE DK4040F30 Product Number: 3050075 Length: 40" Diameter: 4" Active Membrane: 85 ft2 Membrane Type: D-Series, Thin Film Composite Outer Shell: Fiberglass Operating Pressure: 435 PSI Maximum Pressure: 600 PSI Permeate Flow Rate: 1,900 GPD Nominal Salt Rejection: 98%

3050075

Maximum Operating Temperature: 122F (50C) Chlorine Tolerance: 500 PPM pH Range, Continuous Operation: 3-9 pH Range, Short Term Cleaning (30min): 2-10. 5

Specifications