See All <20GPM Industrial

Evoqua Low Flow UV Systems 12GPM 316SS 110-240V

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ultraviolet light treatment is a widely recognized and proven method of disinfection of water and has several advantages over other disinfection methods like chlorination and ozonation. The Evoqua LF UV System generates a UV dosage of at least 30,000 microwatt-seconds per square centimeter, even at the end-of-lamp life, which is more than sufficient to destroy most waterborne microorganisms, such as bacteria, yeasts and algae. 

  • Distilled DI/RO Water (m3/hr): 12GPM (3)
  • I/O Port Size: 3/4” MNPT
  • Material: 316SS
  • Electrical: 110-240V, 50/60HZ
  • Power Consumption: 44W
  • Temperature: 2-40C
  • Wavelength: 254nm
    Max. Operating Pressure: 125psi

The Evoqua LF UV System reaction chamber is constructed of 316SS, suitable for high purity water loops and other deionized water applications. The system includes a UV lamp for disinfect

ion, but optional UV lamps for additional TOC destruction can be purchased. See the related materials options below for details.

LF12

  • UV Lamp (39W/ 254NM)
  • Quartz Sleeve (890 mm)
  • UV Ballast (120-240V, 50/60Hz)
  • O-Ring Washer