It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
  • Unleash the power of hydrovar® X

    Introducing integrated motor & variable speed drive solutions powered by hydrovar X! 

  • Performance, Connectivity & Simplicity

    The hydrovar X features Xylem’s IE5 ultra-premium smart motor to provide one of the broadest efficiency ranges in the industry today!

  • Don’t hold back your imagination

    Use the start-up genie to quickly tailor the motor to a wide range of applications. Control selections and navigate menus via a full color graphical display.

  • Easy Service

    Separate quick connect components allow replacement of drive or motor independently, minimizing downtime and expensive repair.

  • Ease of Installation & Maintenance

    Integrated pump and hydrovar X motor design eliminates the need for additional wiring, labor and associated costs.

hydrovar® X​

hydrovar X the name of choice for controlling fixed speed pumps efficiently.

Extend the lifecycle of your pumps with hydrovar X – the new integrated IE5 PM assisted synchronous reluctance motor and variable speed drive solution.

First-class pump management needs hydrovar X​ from Xylem – simplifying connectivity, maximising sustainability and optimising performance.

hydrovar X brings the best energy efficiency performances with its frequency converter coupled with the ultimate synchronous motor, manufactured by Xylem integrating decades of expertise and know-how in pumping solutions.

It’s the right combination of motors, variable speed drives and pumps ensuring great performance, maximum savings and a rapid return on investment.

 

Simple

Save time on transition and management

Flexible

Implement across a variety of pump solutions

Sustainable

Reduce your energy footprint

Intelligent

Optimise performance and reduce lifecycle costs

Constant pressure, constant flow

Constant pressure, constant flow

The latest hydrovar X controls the speed of a standard IEC motor by converting the fixed voltage and frequency from the power supply line. 

Variable-frequency drive uses a soft start and gradually ramps up the motor to operating speed. This lessens mechanical and electrical stress on the motor system and can reduce maintenance and repair costs and extend motor life. 

Available in 3 phase power, ranging from 3 kW to 22 kW, the hydrovar X is suitable for a wide range of applications including:

  • Municipal water supply
  • Domestic/industrial water supply
  • Food and beverage
  • Irrigation/agriculture
  • Mining
Quick to set up, easy to use

Quick to set up, easy to use

hydrovar X was designed with ease of set-up, use and maintenance in mind. Easily and quickly fitted to new pump systems or retrofitted to existing pumps, hydrovar X is easy to commission and simple to operate, with the intuitive start up menu guiding the user through every step.

Features include:

  • Quick start-up menu
  • Large LCD display with additional control parameters
  • 28 languages within the software
  • Pre-programmed parameter for standard motors

Contact Us

Please do not hesitate to contact us should you require any additional information or a quotation.

Thank you.

All fields required.

*  Required Field