Enable high contrast mode
See All pH / ORP Calibration Solutions

pH Sensor, 3/4" MNPT

Material: W2T501980
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Double Junction Flat Tip, P74FR-25. Myron L® P74 series sensors are pH/reference, designed to operate exclusively with the Myron L Company 720 Series II pH Monitor/controllers. Each sensor has a uniquely designed, built-in isolated preamplifier that guarantees accurate and reliable measurements completely eliminating ground-loops and noise issues. The preamp allows for longer distances between the sensor and our Monitor/controller without the loss of accuracy or reliability due to cable capacitance, resistance, or noise.

All pH sensors include a built- in Temperature Sensor for automatic Temperature Compensation (TC). The TC may be disabled, requirements per USP, or if a separate temperature device is required for your SCADA system.

The Heavy Duty utilizes a flat-tip self-cleaning sensor (flat glass in place of a round bulb) for use where the most demanding applications are found, such as wastewater. The flat tip will last longer in most abrasive and/or oily solution environments. These sensors utilize a HDPE (High Density Polyethylene) Double Junction reference with a high temperature chemical resistant acrylamide gel. This sensor may be installed in any direction including inverted, and is the best sensor for tough applications.

  • Built-in isolated preamp guarantees accurate, trouble free operation
  • Temperature Sensor built-in for automatic Temperature
  • Compensation (may be disabled as required)
  • All sensors are double ended MNPT for simple in-line or submersion applications
  • All sensors are completely encapsulated and sealed
  • Sensor cable may be extended simply, without problems

  • Model Number: Myron L P74FR-25
  • Fitting: 3/4" NPT
  • Material: CPVC body standard
  • Insertion Length in inches (mm): 6.5 (165)
  • Cable Length ft(m): 25 (8)
  • Max Pressure/Temp: 100